NJ8-E2S-17

Inductive proximity switch
Series NJ
Technical Data
| Connection | Male connector |
| Connection type | Connector |
| Fixing thread | M8 |
| Tightening torque | 8 [Nm] |
| Design | Inductive proximity switch |
| Installation size | WWR1000-NJ |
| Effective operating voltage | 24 [V DC] |
| Load current capacity | 200 [mA] |
| Rated insulation voltage | 250 [V AC] |
| Rated short circuit current | 100 [A] |
| Rated operating distance Sn | 2.00 [mm] |
| Supply voltage max. | 30 [V DC] |
| Supply voltage min. | 10 [V DC] |
| Power indicator | No |
| Operating temperature | -25 ... +70 [°C] |
| Installation type | flush |
| Electrical version | DC, direct current |
| Function display | Yes |
| Housing Material | Stainless steel |
| Assured switching distance Sa | 1,60 [mm] |
| Weight | 0.01 [kg] |
| Basic standard | IEC 60947-5-2 |
| Hysteresis | 15% of Sr |
| Short-circuit-proof | Yes |
| Load capacitance max. | 0,500 [μF] |
| Max. no-load current undamped | 3 [mA] |
| Effective operating distance Sr | 2 [mm] |
| Ripple max. | 15 [%] |
| Switching output | PNP |
| Switching frequency | 1500 [Hz] |
| Switching function | Normally open (NO) |
| Shock and vibration resistance | 30 g, 11 ms / 10 … 55 Hz, 1 mm |
| Protection to IEC 60529 | IP68 |
| Voltage drop | 2,5 [V] |
| Ambient temperature range | -25 ... +70 [°C] |
| Protected against polarity reversal | Yes |
| Active surface material | PBT |
| Repetition accuracy | 5,0 [%] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |