KG80ST

Ball Joints
Series KG
- Lockable displacement position
Be flexible in your application, customise the handling to your workpiece and lock the displacement position with process reliability - Large locating flange
The large mounting surface simplifies your design and allows secure attachment of add-on components - Steel design (ST)
The highest force and torque measurement enables flexible for maximum dynamics
Technical Data
| Swivel angle | 30 [°] |
| Fa | 70000 [N] |
| Weight | 2.2 [kg] |
| Certifications | LABS / REACH / RoHS |
| Mx | 124 [Nm] |