WER1500FPL01-06-A

Energy element
Series WER1500
Technical Data
| Number of fluid couplings | 1 |
| Fixing thread | G1/8" |
| Flow per connector | 500 [l/min] |
| Operating pressure | -0.6 ... 10 [bar] |
| Series | WER1500 |
| Transmission mode | pneumatic |
| Compatible with installation size | HWR2031 / HWR2040 / HWR2050 / HWR63-B / HWR80-B / WPR5031-A / WPR5040-A / WPR5050-A / WPR5063-A / WPR5080-A / FWR40-B / FWR50-B / FWR63-B / FWR80-B |
| Compatible with | Fixed part |
| Connection alignment | radial |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| B10d value | 5000000 |
| Weight | 0.026 [kg] |
Suitable loose part
![]() | G1/8" | Details |


