WV1-8X8

Angled Fittings- Quick Connect Style
Series WV
- Cost reduction through quick assembly and disassembly
- Angled and swivel-mounted
Technical Data
| Fixing thread | G1/8" |
| Outside-Ø for hose | 8 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.04 [kg] |
| Dimension d3 | 5 [mm] |
| Dimension D1 | 14 [mm] |
| Dimension i | 6.5 [mm] |
| Dimension L1 | 20 [mm] |
| Dimension L2 | 23.5 [mm] |
| Dimension L3 | 8 [mm] |
| S | 14 [mm] |