DVR1125PN

Rotary Distributors
Series DVR1000
- Rotary distributor with Industrial Ethernet
The integrated slip ring lets you transmit future-ready Industrial Ethernet to your machine for the first time with complete process reliability - 8x integrated air-feed-through
Keep wear to a minimum and eliminate undefined interference contours from your hose package in order to use your machine‘s installation space more eff ectively - Double bearings
The integrated roller bearings provide high stiffness and allows you to maximize the operational dynamics of your robot, improving your cycle times
Technical Data
| Connecting flange according EN ISO 9409-1 | TK 125 |
| Pneumatic energy transfer | 8 [Quantity] |
| Flow per connector | 290 [l/min] |
| Bus protocol | Industrial Ethernet |
| Data rate | 100 [Mbit/s] |
| Fieldbus connection 53 | Female connector, M12, 4-pin, D-coded |
| Connection fieldbus 54 | Female connector, M12, 4-pin, D-coded |
| Electrical energy transfer | 4-pole + PE |
| Power supply connection 19 | Pin, M17, 7-pin |
| Power supply connection 20 | Female connector, M17, 7-pin |
| Max. current | 9 [A] |
| Max. voltage | 250 [V] |
| Max. acceleration | 20 [m/s²] |
| Maximum speed | 100 [1/min.] |
| Maximum speed | 600 [°/s] |
| Radial run out +/- | 0.05 [mm] |
| Axial run out +/- | 0.05 [mm] |
| Constant torque | 10 [Nm] |
| Loose torque | 15 [Nm] |
| Operating pressure max. | 10 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Moment of inertia | 370 [kgcm²] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP64 |
| B10d value | 10000000 |
| Weight | 10 [kg] |
Individualizations
![]() | Use
Advantage
| Details |



