GD1708NO-B

Discontinued model
Notice on the discontinued model
This product is one of our discontinued models. You can still find it here to access technical information and support. If you have questions about this product, please use the contact form. We will be happy to help!

3-Jaw Concentric Grippers
Series GD1700

Personal data
Message
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Magnetic field sensor angled, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Inductive proximity switch – M8
Sensors and energy supply
Details
Universal jaw set aluminium
Accessories
Details
Universal jaw set steel
Accessories
Details
Cover plate
Accessories
Details
Set of clamping blocks
Accessories
Details
Pressure piece N / S
Accessories
Details
Pressure piece N / S
Accessories
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
  1. Sealed and precise square guide for / harsh environmental conditions
    • high forces and moments capacity
  2. Robust, lightweight housing
    • Hard-coated aluminum alloy
  3. Wedge hook mechanism
    • synchronized the movement of the gripper jaws
    • high force transfer
  4. Integrated gripping force safety device
    • spring integrated into cylinder as energy storage
    • optional in designs C and O
  5. Permanent magnet
    • installed in piston chamber as indicator for magnetic field sensor (up to GD1708-B)
  6. Energy supply
    • possible from several sides
  7. Drive
    • double-acting pneumatic cylinder
  8. Removable centering sleeves
    • quick and economical positioning of the gripper fingers