LI50-50S

Linear Cylinders
Series LI
- Large locating flange
The large mounting surface simplifies your design and allows secure attachment of follow-on tools - Dampened end position
By using PowerStop shock absorbers, you can gently move up to the end positions, increasing the process reliability and durability of your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
10 million maintenance-free cycles (max.)
Elastomer end position damping
Powerstop end position damping
IP54
Inductive sensor- 2 way guiding
Technical Data
| Stroke | 50 [mm] |
| Pressure force max. | 950 [N] |
| Retraction force | 950 [N] |
| Travel time without external load | 0.13 [s] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 166 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| B10d value | 10000000 |
| Weight | 2.9 [kg] |
| Load Fa max. | 300 [N] |
| Max. deflection A | 0.03 [mm] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Guide rod
- hardened, polished steel shaft
- Mounting block
- mounting for inductive proximity switch
- Drive
- double-acting pneumatic cylinder
- Energy supply
- reducing exhaust air is recommended
- End stop confirmation screw
- direct flange position sensing
- available as an accessory
- End position damping
- with elastomer absorber or patented hydraulic shock absorber
- Piston rod
- polished, hard chrome plated steel
- continuous in design D
- Intake flange
- for connection to application-specific adapter plate (to be supplied by the customer)









