NJ12-E2S

Inductive Proximity Switches
Series NJ
- Contact-free, wear-free and short-circuit proof
- Available starting at 3 mm Ø
Technical Data
| Sensor-Ø | M12x1 [mm] |
| Assured switching distance Sa | 1,60 [mm] |
| Rated operating distance Sn | 2.00 [mm] |
| Effective operating distance Sr | 2.2 [mm] |
| Ambient temperature range | -25 ... +70 [°C] |
| Switching output | PNP |
| Switching function | Normally open (NO) |
| Supply voltage min. | 10 [V DC] |
| Supply voltage max. | 30 [V DC] |
| Effective operating voltage | 24 [V DC] |
| Rated insulation voltage | 75 [V DC] |
| Load current capacity | 130 [mA] |
| Rated short circuit current | 100 [A] |
| Load capacitance max. | 1000 [μF] |
| No-load current damped max. | 25 [mA] |
| Max. no-load current undamped | 12 [mA] |
| Ripple max. | 15 [%] |
| Electrical version | DC, direct current |
| Switching frequency | 1000 [Hz] |
| Voltage drop | 3,5 [V] |
| Depth | 44 [mm] |
| Connection type | Connector |
| Connector type | M8x1 |
| Installation type | flush |
| Short-circuit-proof | Yes |
| Protected against polarity reversal | Yes |
| Mounting length | 30,0 [mm] |
| Housing Material | CuZn nickel plated |
| Active surface material | PA12 |
| Tightening torque | 15 [Nm] |
| Basic standard | IEC 60947-5-2 |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Protection to IEC 60529 | IP67 |
| Function display | Yes |
| Power indicator | No |
| Surface protection | nickel-plated |