DVR100I8

Rotary Distributors
Series DVR
- Compact media transfer system
This D1 media exchanger makes cable breaks and undefined interference contours through the power supply line a thing of the past - Flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Gold contact
Allows flexibility for transmission because you can transfer everything from the smallest flows up to 250 volts and 6 amps with process reliability
Technical Data
| Connecting flange according EN ISO 9409-1 | TK 100 |
| Flow per connector | 270 [l/min] |
| Electrical energy transfer | 8-pole |
| Max. voltage | 250 [V] |
| Max. current | 6 [A] |
| Pneumatic energy transfer | 8 [Quantity] |
| Max. acceleration | 20 [m/s²] |
| Maximum speed | 100 [1/min.] |
| Maximum speed | 600 [°/s] |
| Radial run out +/- | 0.04 [mm] |
| Axial run out +/- | 0.04 [mm] |
| Constant torque | 4 [Nm] |
| Loose torque | 6 [Nm] |
| Operating pressure max. | 10 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Moment of inertia | 100 [kgcm²] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP64 |
| B10d value | 10000000 |
| Weight | 4.5 [kg] |
Individualizations
![]() | Use
Advantage
| Details |
Benefits in detail

- Torque brace
- supports the rotor during rotation (movement)
- Robust, lightweight housing
- Hard-coated aluminum alloy
- nitrated steel
- Robot flange
- partial mounting circle in accordance with EN ISO 9409-1
- Direct air connection
- to WWR series
- Spring system
- from size DVR63 double fitting
- Collector ring
- hard gold coated
- transferable to finest currents
- Up to 8 way integrated air feed-through
- for hoseless air transfer
- hose package does not have to be pivoted
- Up to 12 pole energy transfer
- for cable-free signal transfer
- no cables are subjected to torsion


