ZK1045

Cutting Tongs
Series ZK1000

  • Extremely lightweight
    This light weight generally allows the use of a smaller moving axis, reducing the overall costs of the application in the process
  • Integrated magnetic field sensing
    One of the few cutting tongs on the market that can have its position queried and transferred to the control system with process reliability
  • Decide for yourself!
    Sprue or steel wire: The variety of cutting geometries and materials ensure you always find the correct cuttings
Equipment/Options
  • 5 million maintenance-free cycles (max.)
  • Spring opening O
  • IP30
  • Magnetic field sensor
Stroke per jaw4.25 [°]
possible cut-Ø max. plastics7 [mm]
possible cut-Ø max. copper 2.6 [mm]
possible cut-Ø max. steel2 [mm]
Gripping moment in closing98 [Nm]
Closing time0.06 [s]
Opening time0.2 [s]
Operating pressure2 ... 6 [bar]
Nominal operating pressure6 [bar]
Operating temperature5 ... +80 [°C]
Air volume per cycle32 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP30
B10d value5000000
Weight0.29 [kg]
possible cut-Ø max. hard-plastic5 [mm]
possible cut-Ø max. piano wire1 [mm]
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Angled Fittings - Quick Connect Style
Sensors and energy supply
Details
Sensor holder
Accessories
Details
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Cutting Insert 15° for plastics
Accessories
Details
Cutting Insert 40° For Plastics
Accessories
Details
Cutting Insert 0° For Plastics
Accessories
Details
Cutting Tong For Plastics
Accessories
Details
Cutting Insert 0° For Steel
Accessories
Details
Cutting Insert 30° For Steel
Accessories
Details
Carbide cutting insert 0° for steel
Accessories
Details
Carbide Cutting Insert 35° For Steel
Accessories
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Cutting insert
    flexible applicable due to specific cutting geometry
  2. Return spring
    to open the cuttings
  3. Mounting clamp
    mounting and positioning of magnetic field sensors
  4. Magnetic field sensor
    for position sensing
  5. Drive
    single-acting pneumatic cylinder
  6. Housing
    Hard-coated aluminum alloy
  7. Mounting and positioning
    via fit, thread and lock nut
  8. Energy supply