GP412SO-C

2-Jaw Parallel Grippers
Series GP400

"The economical"

  • Concentration on the essentials
    The most economic type of gripping: This is how you reduce your production costs
  • Proven T slot guide
    This established and proven guiding technology stands for the highest process reliability like no other
  • Compact structure
    Reduces the interference contours for your application
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Spring opening O
  • High-strength S
  • IP40
  • Magnetic field sensor
  • Inductive sensor
  • Purged air
  • High-strength / Spring opening
Stroke per jaw6 [mm]
Nominal gripping force4130 [N]
Gripping force secured by spring min.1080 [N]
Gripping force in opening4130 [N]
Closing time0.12 [s]
Opening time0.08 [s]
Repetition accuracy +/-0.01 [mm]
Operating pressure4 ... 8 [bar]
Nominal operating pressure6 [bar]
Max. operating pressure for sealing air0.5 [bar]
Operating temperature+5 ... +80 [°C]
Air volume per cycle148 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP40
B10d value10000000
Weight1.7 [kg]
Universal jaw set aluminium
Accessories
Details
Universal jaw set steel
Accessories
Details
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Angled Fittings - Quick Connect Style
Sensors and energy supply
Details
Quick Exhaust Valve
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Inductive proximity switch – M8
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Straight position sensor, cable 0.3 m – M8 plug
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M12
Sensors and energy supply
Details
Use
  • Rotary indexing tables
  • Workpiece carrier
Advantage
  • No direct power supply
  • Gripping force is generated via a spring
  • Normally open or normally closed
  • Drive by means of stationary, cost-effective standard cylinder or cam disk
Details
Individualizations
Use
  • Can be used universally
  • e.g. as a hold-down device
Advantage
  • Fixed end stop
  • Defined workpiece position
  • Minimized interference contours
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Robust, lightweight housing
    Hard-coated aluminum alloy
  2. Mounting and positioning
    mounting possible from several sides for versatile positioning
  3. Energy supply
    possible from several sides
  4. Gripper jaw
    individual gripper finger mounting
  5. Sensing slot
    mounting and positioning of magnetic field sensors
  6. Wedge hook mechanism
    synchronized the movement of the gripper jaws
  7. Integrated gripping force safety device
    spring integrated into cylinder as energy storage
  8. Position sensing
    permanent magnet for direct monitoring of piston movement
  9. Mounting block
    mounting for inductive proximity switch (10)