PRN150-90

Rotary Cylinders
Series PRN

"The economical"

  • Concentration on the essentials
    The most economic type of swivelling reduces your production costs
  • Dampened end position
    Using the hydraulic brake allows you to move up to the end positions gently, increasing the process reliability and durability of your application
  • Forged drive shaft
    This shaft is not only robust, but can be individually adjusted
Equipment/Options
  • 1.5 million maintenance-free cycles (max.)
  • IP54
  • Inductive sensor
  • Positionability - 2 positions
  • Rotation angle 90°
Swivel angle90 [°]
Torque41.5 [Nm]
Starting Angle45 [°]
Tolerance swivel angle0° / +3° [°]
Swivel time0.25 [s]
Operating pressure2 ... 10 [bar]
Nominal operating pressure6 [bar]
Operating temperature5 ... +60 [°C]
Air volume per cycle246 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP54
B10d value1500000
Weight1.9 [kg]
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Flow Control Valves - with Swivel joint
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Flange
Accessories
Details
Angle flange
Accessories
Details
Rotation limiter
Accessories
Details
Oil damper<br />see page <cbpagelink offset="1" page="$KT-HWM-HHT1-$KP-SWM-$PG-PRNOELBREMSE" />
Accessories
Details
Stop Stroke Adjustment Screws
Sensors and energy supply
Details
Inductive proximity switch, M12
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Stop Lever 90° / Starting Angle 45°
Accessories
Details
Stop Lever 180° / Starting Angle 45°
Accessories
Details
Stop Lever 270° / Starting Angle 45°
Accessories
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details