DRV1-4X8

Flow Control Valves - with Swivel Joint
Series DRV
- Configurable flow control valves for regulating the exhaust air
- Optimal for regulating the speeds during piston movements
- Angled version
Technical Data
| Fixing thread | G1/4" |
| Outside-Ø for hose | 8 [mm] |
| Operating pressure | 2 ... 10 [bar] |
| Operating temperature | +5 ... +80 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.08 [kg] |
| Dimension i | 7.5 [mm] |
| Dimension L1 | 31 [mm] |
| Dimension L2 | 25.5 [mm] |
| Dimension L3 | 12 [mm] |
| S | 17 [mm] |