PRN50-270
Rotary Cylinders
Series PRN
"The economical"
- Concentration on the essentials
The most economic type of swivelling reduces your production costs - Dampened end position
Using the hydraulic brake allows you to move up to the end positions gently, increasing the process reliability and durability of your application - Forged drive shaft
This shaft is not only robust, but can be individually adjusted
Equipment/Options
- 1.5 million maintenance-free cycles (max.)
- IP54
- Inductive sensor
- Positionability - 2 positions
- Rotation angle 270°
Technical Data
Swivel angle | 270 [°] |
Tolerance swivel angle | 0° / +3° [°] |
Starting Angle | 45 [°] |
Torque | 5.9 [Nm] |
Swivel time | 0.5 [s] |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 10 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +60 [°C] |
Air volume per cycle | 124 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 0.8 [kg] |
Accessory