MCPS0701A-LP

- small construction
For all common miniature profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Bosch Rexroth | R044.. / MSA (miniature ball) | 7 | R0442 | show variant |
| Bosch Rexroth | R044.. / MSA (miniature ball) | 7 | R0444 | show variant |
| HepcoMotion | MLG | 7 | MLG..C | show variant |
| HepcoMotion | MLG | 7 | MLG..L | show variant |
| HepcoMotion | MLG | 7 | MLG..N | show variant |
| HepcoMotion | MLGB | 7 | MLGB..C | show variant |
| HepcoMotion | MLGB | 7 | MLGB..L | show variant |
| HepcoMotion | MLGB | 7 | MLGB..N | show variant |
| IKO | LWL | 7 | LWL..B | show variant |
| IKO | LWL | 7 | LWL..N | show variant |
| IKO | LWL | 7 | LWLC..B | show variant |
| IKO | LWL | 7 | LWLC..N | show variant |
| IKO | LWL | 7 | LWLG..B | show variant |
| IKO | LWL | 7 | LWLG..N | show variant |
| IKO | ML | 7 | ML | show variant |
| IKO | ML | 7 | MLC | show variant |
| IKO | ML | 7 | MLG | show variant |
| INA | TKDM(KUEM) | 7 | KWEM | show variant |
| INA | TKDM(KUEM) | 7 | KWEM..-C | show variant |
| INA | TKDM(KUEM) | 7 | KWEM..-L | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEBM | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEBS | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEBSN | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEBZ | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SECB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SELB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SELBM | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SELBN | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SELBZ | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEZB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SSZSB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZCB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZLB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZMB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZNB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZSB | show variant |
| NSK | PU(P1U) | 7 | PAU..AR | show variant |
| THK | RSR | 7 | RSR..M | show variant |
| THK | RSR | 7 | RSR..N | show variant |
| THK | RSR | 7 | RSR..ZM | show variant |
| HIWIN | MGN | 7 | MGN..C | show variant |
| HIWIN | MGN | 7 | MGN..H | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 80 [N] |
| Operating pressure | 4 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | Yes |
| Holding force PLUS connection | 150 [N] |
| Nominal operating pressure | 4 [bar] |
| Positioning accuracy +/- | 0,05 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.08 [kg] |
| Function | Clamping |
| Installation direction | from the front |
| max. length clamping | 52.5 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Sliding block
For floating bearings
