GP12-C

Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP30
- Magnetic field sensor
- Inductive sensor
Technical Data
Stroke per jaw | 3 [mm] |
Gripping force in closing | 8.4 [N] |
Gripping force in opening | 4 [N] |
Closing time | 0.02 [s] |
Opening time | 0.02 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | +5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 0.4 [cm³] |
Protection to IEC 60529 | IP30 |
Weight | 0.034 [kg] |
Accessory
Benefits in detail

- Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Adjustable switch cam
for position sensing - Gripper jaw
individual gripper finger mounting - Roller slide
for low wear movement sequence - Mounting block
mounting for inductive proximity switch - Drive
double-acting pneumatic cylinder - Mounting and positioning
mounting possible from several sides for versatile positioning - Sensing slot
mounting and positioning of magnetic field sensors