GD10

3-Jaw Concentric Grippers
Series GD
"The flexible"
- Largest stroke in small installation space
You can cover numerous application variants with just one gripper type - Gripper jaws included in the delivery
Reduces your design effort, manufacturing costs and setup time - Smooth stroke configuration
Using the optionally available stroke limit, you can customise the stroke to your application, even stroke sensing is possible
Equipment/Options
10 million maintenance-free cycles (max.)
IP40
Inductive sensor
Technical Data
| Stroke per jaw | 180 [°] |
| Nominal gripping force | 100 [N] |
| B10d value | 10000000 |
| Weight | 0.22 [kg] |
| Gripping diameter in closing min. | 5 [mm] |
| Gripping diameter in closing max. | 45 [mm] |
| Gripping diameter in opening min. | 11 [mm] |
| Gripping diameter in opening max. | 51 [mm] |
| Gripping moment in closing | 1 [Nm] |
| Gripping moment in opening | 1 [Nm] |
| Closing time | 0.07 [s] |
| Opening time | 0.07 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | +5 ... +60 [°C] |
| Air volume per cycle | 20 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Gripping movement on rotation
- for various workpiece diameters
- Robust, lightweight housing
- Hard-coated aluminum alloy
- Planetary transmission
- synchronized the movement of the gripper jaws
- Standard pins serve as gripper jaw
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- Drive
- double-acting pneumatic cylinder
- Energy supply
- possible radial and axial
- Shaft projection
- for accessory assembly e.g. sensors












