GEH6140

Discontinued model
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000

Personal data
Message
Equipment/Options
  • 5 million maintenance-free cycles (max.)
  • Integrated sensing
  • IP40
  • Self locking mechanism
  • Purged air
Universal jaw set aluminium
Accessories
Details
Centering Disc
Accessories
Details
  1. Precise T-Slot guide
    high forces and moments capacity
  2. Drive
    DC-Motor with encoder
  3. Rack and pinion gear
    synchronized the movement of the gripper jaws high force transfer
  4. Robust, lightweight housing
    Hard-coated aluminum alloy
  5. Helical worm gear
    self locking mechanism in case of power drop
  6. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  7. Mounting and positioning
    mounting possible from several sides for versatile positioning
  8. Energy supply
    standardized connector