LWR50L-24-00003-A

2-Jaw Parallel Grippers
Series LWR
- Pneumatic drive combined with IO-Link technology
- Up to 50% reduction in cycle times and up to 90% less compressed air usage
- Connection over just one pneumatic line and IO-Link cable
- Integrated valve technology, sensor technology, status display, pressure monitoring and temperature monitoring
- Part detection down to +/- 0.05 mm for a tolerance range that can be taught for any value
- 32 workpieces data sets can be programmed
- Up to 30 million cycles without maintenance
Technical Data
| Control | IO-Link |
| Operating temperature | +5 ... +50 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 1 [kg] |
| Electrical energy transfer | integrated |
| Locking stroke | 1 [mm] |
| Repetition accuracy in X, Y | 0,05 [mm] |
| Repetition accuracy in Z | 0,05 [mm] |
| Tightening force | 50 [N] |
| Offset at coupling max. in X,Y | 1 [mm] |
| Suitable for series | LWR50F-xx-03/04/05 |
| Type of drive | pneumatic |
| Stroke per jaw | 6 [mm] |
| Gripping force in opening | 485 [N] |
| Gripping force secured by spring min. | 125 [N] |
| Cycle count max. | 250 [cycle/min] |
| Dead weight of mounted gripper finger max. | 0.4 [kg] |
| Length of the gripper fingers max. | 90 [mm] |
| Repetition accuracy +/- | 0.01 [mm] |
| Operating pressure | 4 ... 7 [bar] |
| Nominal operating pressure | 6 [bar] |
| Air volume per cycle | 24 [cm³] |
| Integrated valve technology | Yes |
| Position sensing | integrated |
| Position sensing using process data | Yes |
| Voltage | 24 [V] |
| Current consumption max. | 0.1 [A] |



















