ZBU55-PU-18F

Bellows suction cup
Series ZBU
- Diameter: 35 mm–55 mm
 - Optimum geometry
- For flat and convex surfaces
 - Can be used universally
 - Height compensation and damping function with 2.5 folds
 
 - Application areas
- Packaging
 - Consumer goods
 - Intralogistics
 
 
              Technical Data
            
| Diameter | 55 [mm] | 
| Material | Polyurethan | 
| Fixing thread | G1/8" internal | 
| Lifting force vertical at -20 kPa | 7.5 [kg] | 
| Lifting force vertical at -60 kPa | 9.8 [kg] | 
| Lifting force vertical at -90 kPa | 12.05 [kg] | 
| Shore hardness | 60 | 
| Suction cup shape | round | 
| Color | Translucent orange | 
| Operating temperature | 0 ... +60 [°C] | 
| Volume | 28 [cm³] | 
| Approvals | LABS / REACH / RoHS | 
| Weight | 0.017 [kg] |