Easy Automation

- Easy Automation - for small and medium-sized companies
Our fully ready-to-use automation cell offers maximum flexibility and can be easily integrated into your production. The versatile control system makes it easy to get started with automation - without any programming knowledge. You benefit from an intuitive, ready-to-use solution that efficiently optimizes your processes.
Technical Data
Installation Size | S |
SPS control | Beckhoff |
Control Visualization | Zimmer HMI |
Weight | 325 [kg] |
Length | 720 [mm] |
Width | 920 [mm] |
Height including robot | 1800 [mm] |
Pneumatic connection | Coupling socket NW7 |
Operating temperature max. | +40 [°C] |
Operating temperature min. | +5 [°C] |
Electrical connection | Plug CEE 16 A, 400V, 5-pin |
Basis for configurations |
Downloads
PDF datasheet
Download