Follow-up product
2-jaw parallel grippers
Series GEP2000

GEP1406C

Legacy Product
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.

2-Jaw Parallel Grippers
Series GEP1400

Personal data
Message
Equipment/Options
  • 5 million maintenance-free cycles (max.)
  • IP52
  • External gripping
  • Digital I/O
Stroke per jaw6 [mm]
Gripping force in closing (adjustable) max.350 [N]
Closing time0.4 [s]
Opening time0.4 [s]
Repetition accuracy +/-0.1 [mm]
Voltage24 [V]
Max. current regulable by potentiometer210 [mA]
Operating temperature min.5 [°C]
Operating temperature max.+80 [°C]
Protection to IEC 60529IP52
Weight1 [kg]
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
  1. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  2. Positively driven curve disc
    synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw)
  3. Robust, lightweight housing
    Hard-coated aluminum alloy
  4. Gripper jaw
    hardened steel individual gripper finger mounting
  5. Guide
    precise T-Slot guide for high forces and moments capacity
  6. Drive
    electric drive by 24 VDC step motor
  7. Position sensing
    measured at the end of stroke via power increase on the motor
  8. Energy supply
    standardized interface M8 round plug signal control line (use only cable without diode)