series ZRM – Zimmer Robot Mover
The robot traversing axis from the ZRM series is required when robots have to travel in parallel on production lines or load multiple machines. The ZRM series is designed for 4 sizes of robots and offers load capacities of up to 2,500 kg per carriage. Thanks to modular segments, different run lengths can be implemented flexibly. Optional extras include weld-proof covers, secure clamping of the carriage position and an additional carriage for using two robots on a 7th axis to complete to offer.
- Robust: 20% higher moment load than the benchmark
- Flexible: thanks to configurable stroke and numerous options
- Durable: longest service life on the market
- Customized: adaptable to any application

Free choice of robots
Free choice of robot and drive motor
Sensor-monitored lubrication system
Permanent lubrication for a long service life
Energy chain
Configurable position (right, center, left)
Optional clamping
High rigidity due to clamping of the carriage position
High load capacity
Four load capacities for a maximum robot weight of 250 kg, 1000 kg,
1500 kg and 2500 kg.
Optional cover for the travel path
Protection from environmental influences
Configurable overall length
Standard lengths can be freely combined with each other or customized (stroke in steps of 1000 m)
1. Free choice of robots
Free choice of robot and drive motor
2. Sensor-monitored lubrication system
Permanent lubrication for a long service life
3. Energy chain
Configurable position (right, center, left)
4. Optional clamping
High rigidity due to clamping of the carriage position
5. High load capacity
Four load capacities for a maximum robot weight of 250 kg, 1000 kg,
1500 kg and 2500 kg.
6. Optional cover for the travel path
Protection from environmental influences
7. Configurable overall length
Standard lengths can be freely combined with each other or customized (stroke in steps of 1000 m)
| Serie ZRM | Technische gegevens | ||||
|---|---|---|---|---|---|
| Bestelnr. | ZRM 250 | ZRM 1000 | ZRM 1500 | ZRM 2500 | |
| Max. draagvermogen [kg] | 250 | 1000 | 1500 | 2500 | |
| Totale lengte min. / max. [mm] | 2.000... 100.000 | 2.000... 100.000 | 3...500... 100.000 | 3.500... 100.000 | |
| Positioneringsherhaalbaarheid [mm] | +/- 0,05 | +/- 0,05 | +/- 0,05 | +/- 0,05 | |
| Versnelling max. [m/s2] | 4 | 4 | 4 | 3 | |
| Snelheid max. [m/s] | 1,6 | 1,6 | 1,5 | 1,5 | |
Robot rijas
Serie ZRM

- Robuust
20% hogere momentbelasting dan de benchmark - Flexibel
Dankzij configureerbare hub en vele opties - Duurzaam
Langste levensduur op de markt - Aangepast
Aanpasbaar voor elke toepassing