PLK35-7
Distance plate
Series
Technical Data
Weight | 0.25 [kg] |
A | 70 [mm] |
A1 | 24 [mm] |
B2 | 685 [mm] |
B3 | 7.5 [mm] |
B4 | 19.5 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 7 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_lkp.prj&varset={BESTELLNUM=PLK35-7},{ARTIKEL=PLK35-7} |
Downloads
Download CAD data
Download