TPC-RS56X46H

Profile dampers BasicStop
Series Radial Standard

  • Design: Axial
  • Degrees of hardness: 55D, 40D
  • Energy absorption per stroke: 1,2 - 427 J
  • Damping percentage: up to 60%
Technical Data
Maximum energy absorption per stroke in continuous operation66.5 [J]
Maximum energy absorption per hour in continuous operation1995 [J/h]
Maximum energy absorption per stroke in case of emergency stop98 [J]
Stroke max.37 [mm]
Height H at stroke=056 [mm]
Max. screw-in depth E6 [mm]
ThreadM6
Weight80 [g]
Angle of Impact max.30 [°]
PWIS-freeYes
RoHS compliantYes
REACH compliantYes