SF24

Suction cups
Series V-SF

  • Range of applications
    Slightly curved, inclined and uneven surfaces
  • Special features
    Compensates differences in height The suction process creates a lifting effect
Technical Data
Vacuum force theoretical35 [N]
Lifting force9.5 [N]
Volume4.5 [cm³]
Connection type2
Dimension D124 [mm]
Dimension D216.5 [mm]
Dimension H min.18 [mm]
Dimension H max.26 [mm]