SM30NA
Series
- Range of applications
Flat and slightly curved surfaces - Special features
Suction diameter from 1 mm
Technical Data
Vacuum force theoretical | 57 [N] |
Volume | 1.8 [cm³] |
Connection type | 3 |
Dimension D1 | 30 [mm] |
Dimension D2 | 16 [mm] |
Dimension H | 16 [mm] |