ADS1708N-S
pressure piece
Series ADS
Technical Data
Design | pressure piece |
Installation size | GD1700-ADS |
Total spring force max. | 49.0 [N] |
Total spring force min. | 30.0 [N] |
Stroke | 5 [mm] |
PWIS-free | Yes |
Suitable for gripper version | N / S |
REACH compliant | Yes |
RoHS compliant | Yes |
Downloads
Spare part boms
Download