KB8-23
Terminal block
Series KB
Technical Data
Design | Terminal block |
Weight | 0.03 [kg] |
Installation size | KB8 |
PWIS-free | Yes |
To match for Sensors-Ø | 8 [mm] |
REACH compliant | Yes |
RoHS compliant | Yes |
Design | Terminal block |
Weight | 0.03 [kg] |
Installation size | KB8 |
PWIS-free | Yes |
To match for Sensors-Ø | 8 [mm] |
REACH compliant | Yes |
RoHS compliant | Yes |