PMK20-3
Distance plate
Series
Technical Data
Weight | 0.044 [kg] |
A | 66 [mm] |
A1 | 20 [mm] |
B1 | 30 [mm] |
B2 | 20 [mm] |
B3 | 5 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 3 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_mk.prj&varset={BESTELLNUM=PMK20-3},{ARTIKEL=PMK20-3} |
Downloads
Download CAD data
Download