PUB25-1-5
Distance plate
Series
Technical Data
Weight | 0.076 [kg] |
A | 70 [mm] |
A1 | 57 [mm] |
A2 | 20 [mm] |
B1 | 99 [mm] |
B2 | 495 [mm] |
B3 | 20 [mm] |
B4 | 22.5 [mm] |
Design | Distance plate |
G1 | 8.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 15 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_ubps.prj&varset={BESTELLNUM=PUB25-1-5},{ARTIKEL=PUB25-1-5} |
Downloads
Download CAD data
Download