SPZ112BS12-B
Sword bolt
Series
Technical Data
Design | Sword bolt |
Weight | 0.072 [kg] |
Thread | M12 |
Thread Mx | M10 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
SW | 20 [mm] |
Material | Stainless steel |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fmaschinentechnik%2Fnullpunktsp%5Fbaugruppe%2Fzubehoer%2Fspz%2Dspannbolzen%2Eprj&varset=%7BARTICLE%3DSPZ112BS12%2DB%7D&encoding=%25 |