KB6.5-02
Terminal block
Series KB
Technical Data
Design | Terminal block |
Weight | 0.006 [kg] |
Installation size | GS-KB |
PWIS-free | Yes |
To match for Sensors-Ø | 6,5 [mm] |
REACH compliant | Yes |
RoHS compliant | Yes |
Design | Terminal block |
Weight | 0.006 [kg] |
Installation size | GS-KB |
PWIS-free | Yes |
To match for Sensors-Ø | 6,5 [mm] |
REACH compliant | Yes |
RoHS compliant | Yes |