FDV


Series F

  • Special features
    External thread Spring loaded compensator Vacuum connection Rotation prevention available
add to request cart add to compare
Technical Data
Connection type3
G1M12x1
Dimension A10 [mm]
Dimension B13 [mm]
Dimension C4 [mm]
Dimension E8 [mm]
Dimension F29 [mm]
Dimension H41 [mm]
SW117 [mm]
SW217 [mm]