SM8L
Suction cups
Series SM
- Range of applications
Flat and slightly curved surfaces - Special features
Suction diameter from 1 mm
Technical Data
Vacuum force theoretical | 4 [N] |
Volume | 0.1 [cm³] |
Connection type | 5 |
Dimension D1 | 8 [mm] |
Dimension D2 | 10 [mm] |
Dimension H | 10 [mm] |