TPC-AS28X26M

Profile dampers BasicStop
Series Axial Standard

  • Design: Axial
  • Degrees of hardness: 55D, 40D
  • Energy absorption per stroke: 0,3 - 2,951 J
  • Damping percentage: up to 75%
Technical Data
Maximum energy absorption per stroke in continuous operation11.5 [J]
Maximum energy absorption per hour in continuous operation345 [J/h]
Maximum energy absorption per stroke in case of emergency stop15 [J]
Stroke max.14 [mm]
Height H at stroke=028 [mm]
Diameter at stroke=026 [mm]
Diameter at stroke=max.37 [mm]
Max. screw-in depth E6 [mm]
ThreadM6
Weight13 [g]
Angle of Impact max.15 [°]
PWIS-freeYes
RoHS compliantYes
REACH compliantYes