PHE33X15LWFS-A
Technical Data
Thread | M33 |
Maximum energy absorption per stroke in continuous operation | 280 [J] |
Maximum energy absorption per hour in continuous operation | 140000 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 350 [J] |
Series | High Energy |
Design | Industrial shock absorbers PowerStop |
Head | with steel head |
Hardness degree | Supersoft |
Stroke | 50 [mm] |
Impact velocity min. | 3.0 [m/s] |
Impact velocity max. | 5 [m/s] |
Return force min. | 40 [N] |
Return force max. | 65 [N] |
Max. piston return time | 0.8 [s] |
Force in end position max. | 30 [kN] |
Weight | 860 [g] |