TPC-RS42X34H

Profile dampers BasicStop
Series Radial Standard
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 1,2 - 427 Nm
- Damping percentage: up to 60%
Technical Data
Maximum energy absorption per stroke in continuous operation | 11.7 [J] |
Maximum energy absorption per hour in continuous operation | 351 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 20 [J] |
Stroke max. | 32 [mm] |
Height H at stroke=0 | 42 [mm] |
Screw-in length E max. | 5 [mm] |
Thread | M5 |
Weight | 25 [g] |
Angle of Impact max. | 30 [°] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |