GU2GSI
Technical Data
Resistance DIN53504 min. | 10 [N/mm²] |
Material | Silicone |
Color | Blue |
Operating temperature max. | 200 [°C] |
Shore hardness | 60 +/- 5 |
Downloads
PDF datasheet
Download
Resistance DIN53504 min. | 10 [N/mm²] |
Material | Silicone |
Color | Blue |
Operating temperature max. | 200 [°C] |
Shore hardness | 60 +/- 5 |