TPC-AS74X82H

Profile dampers BasicStop
Series Axial Standard

  • Design: Axial
  • Degrees of hardness: 55D, 40D
  • Energy absorption per stroke: 0,3 - 2,951 J
  • Damping percentage: up to 75%
Technical Data
Maximum energy absorption per stroke in continuous operation683 [J]
Maximum energy absorption per hour in continuous operation20490 [J/h]
Maximum energy absorption per stroke in case of emergency stop921 [J]
Stroke max.35 [mm]
Height H at stroke=074 [mm]
Diameter at stroke=082 [mm]
Diameter at stroke=max.105 [mm]
Max. screw-in depth E16 [mm]
ThreadM16
Weight348 [g]
Angle of Impact max.15 [°]
PWIS-freeYes
RoHS compliantYes
REACH compliantYes