OV12-36TPU

Series OV
- Range of applications
Long, narrow and slightly uneven surfaces - Special features
Depending on type, metallic base plate Flexible seal lips Ear clamp to prevent rotation, supplied with product
Technical Data
Vacuum force theoretical | 29 [N] |
Volume | 0.8 [cm³] |
Connection type | 1 |
Dimension A | 1 [mm] |
Dimension B | 12 [mm] |
Dimension D2 | 12.5 [mm] |
Dimension H | 12 [mm] |
Dimension L | 36 [mm] |