OV15-45L

Series OV
- Range of applications
Long, narrow and slightly uneven surfaces - Special features
Depending on type, metallic base plate Flexible seal lips Ear clamp to prevent rotation, supplied with product
Technical Data
Vacuum force theoretical | 45 [N] |
Volume | 2.3 [cm³] |
Connection type | 2 |
Dimension A | 2 [mm] |
Dimension B | 15 [mm] |
Dimension D2 | 16.5 [mm] |
Dimension H | 22 [mm] |
Dimension L | 45 [mm] |