OV20-60TPU

Series OV
- Range of applications
Long, narrow and slightly uneven surfaces - Special features
Depending on type, metallic base plate Flexible seal lips Ear clamp to prevent rotation, supplied with product
Technical Data
Vacuum force theoretical | 82 [N] |
Volume | 3.4 [cm³] |
Connection type | 2 |
Dimension A | 2.5 [mm] |
Dimension B | 20 [mm] |
Dimension D2 | 18 [mm] |
Dimension H | 22 [mm] |
Dimension L | 60 [mm] |