F035-08-022
Fluid dampers
Series Galante
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-constant with free-run |
Damper force | 25 [N] |
Damper tolerance | +5/-5 [N] |
Damper speed | 50 [mm/s] |
Free-run | Yes |
Free-run length | 10.0 [mm] |
Damper spring return | Yes |
Damper housing color | Natural |
Damper cover color | Green PMS364C |
Damper Ø housing | 8.0 [mm] |
Damper housing length | 80.0 [mm] |
Damper Ø piston rod | 1.8 [mm] |
Damper housing connection | Collar |
Damper piston rod connection | No head |
Application environment | Standard |
Downloads
PDF datasheet
Download