F030-06-009

Fluid dampers
Series Lungo

Technical Data
TechnologyDefined Comfort
Damper characteristic curveLinear-constant with free-run
Damper force15 [N]
Damper tolerance+2/-2 [N]
Damper speed33 [mm/s]
Free-runYes
Free-run length9.0 [mm]
Damper spring returnNo
Damper housing colorGray RAL7040
Damper cover colorGray RAL7040
Damper Ø housing6.3 [mm]
Damper housing length77.9 [mm]
Damper Ø piston rod1.5 [mm]
Damper housing connectionWithout connection
Damper piston rod connectionCollar
Application environmentStandard