E100-08-158
Self-closing device
Series Silento Doppio 100
Technical Data
Mass to be braked | 120.0 [kg] |
Operating direction | Inward closing on both sides |
Free-run | Yes |
Free-run length | 10.0 [mm] |
Technology | Defined Comfort |
Total length max. | 382.0 [mm] |
SCU housing color | Gray RAL7035 |
SCU locking lever color | Gray RAL7035 |
SCU Ø drilled holes | 4.2 [mm] |
SCU width | 16.4 [mm] |
SCU height | 28.0 [mm] |
SCU locking lever design | Type B |
Downloads
PDF datasheet
Download