KAG500B4
Series
- Plug-in Connector straight with Cable
- available in different sizes
- Halogen, silicone and PVC free
- Suitable for drag chains (10xØ)
Technical Data
Fixing thread | M8 |
Connection type | Female |
Connection type | Socket |
Version | Straight |
No. of contacts | 4 |
Rated voltage | 60 [V] |
Current load (at 40°C) | 4 [A] |
Insulation resistance | ≥108Ω |
Resistance | ≤5mΩ |
Contact material | Metal, CuSn, gold-plated |
Contact-carrier material | Plastic, TPU, BK |
Grip body material | Plastic, TPU, BK |
Coupling nut material | Metal, CuZn, nickel-plated |
Sealing material | FPM/FKM |
Cable sheath material | PUR |
Cable length | 5 [m] |
Cable-Ø | 4.7 [mm] |
Nr. of wires x diameter | 4x0,25 [mm²] |
Bend radius | 10xØ |
Temperature range (fixed) | -40 ... +90 [°C] |
Temperature range (drag chain) | -25 ... +60 [°C] |
Rated voltage cable | ≤300 [V] |
Protection to IEC 60529 | IP67 |
Certification | UL /CSA |
Cable end assembly | open cable end |
Flame retardant | Yes |
Seawater resistant | Yes |
Recyclable | Yes |
PWIS-free | Yes |
RoHS compliant | Yes |
Acid- and alkali resistant | Yes |
Ozone resistant | Yes |
UV resistant | Yes |
Hydrolysis proof | Yes |
Drag chain-adapted | Yes |
Torsion resistant | Yes |
Welding sparks resistent | Yes |
Halogen-free | Yes |
Silicone free | Yes |
Oil resistant | Yes |