NJ12-E2
Inductive Proximity Switches
Series NJ
- Contact-free, wear-free and short-circuit proof
- Available starting at 3 mm Ø
Technical Data
Sensor-Ø | M12x1 [mm] |
Assured switching distance Sa | 1,60 [mm] |
Rated operating distance Sn | 2.00 [mm] |
Effective operating distance Sr | 2.2 [mm] |
Ambient temperature range | -25 ... +70 [°C] |
Switching output | PNP |
Switching function | Normally open (NO) |
Supply voltage min. | 10 [V DC] |
Supply voltage max. | 30 [V DC] |
Effective operating voltage | 24 [V DC] |
Load current capacity | 200 [mA] |
Rated short circuit current | 100 [A] |
Load capacitance max. | 500 [μF] |
No-load current damped max. | 10 [mA] |
Max. no-load current undamped | 4 [mA] |
Ripple max. | 15 [%] |
Electrical version | DC, direct current |
Switching frequency | 5000 [Hz] |
Voltage drop | 2.0 [V] |
Depth | 33.0 [mm] |
Connection type | Cable |
Nr. of wires x diameter | 3x0.34 [mm²] |
Cable-Ø D | 4.6 [mm] |
Cable length | 5 [m] |
Installation type | flush |
Short-circuit-proof | Yes |
Protected against polarity reversal | Yes |
Mounting length | 30,0 [mm] |
Housing Material | CuZn nickel plated |
Active surface material | PBT |
Cable sheath material | PUR |
Tightening torque | 15.00 [Nm] |
Certification | CE |
Basic standard | IEC 60947-5-2 |
Protection to IEC 60529 | IP68 |
Function display | Yes |
Power indicator | No |
Surface protection | nickel-plated |