Expired model GED1306O

3-Jaw Concentric Grippers
Series GED1300

Personal data
Message
Equipment/Options
  • 5 million maintenance-free cycles (max.)
  • IP40
  • Internal gripping
  • Digital I/O
Benefits in detail
  1. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  2. Gripper jaw
    hardened steel individual gripper finger mounting
  3. Positively driven curve disc
    synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw)
  4. Drive
    electric drive by 24 VDC step motor
  5. Guide
    precise T-Slot guide for high forces and moments capacity
  6. Position sensing
    measured at the end of stroke via power increase on the motor
  7. Energy supply
    standardized interface M8 round plug connection signal control line (use only cable without diode)
  8. Robust, lightweight housing
    Hard-coated aluminum alloy