Expired model SB100-90-B

Swivel Jaws
Series SBZ

Personal data
Message
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Powerstop end position damping
  • IP54
  • Inductive sensor
  • Rotation angle 90°
  • Flange
  • End positions adjustable +/- 3
Benefits in detail
  1. Two way bearing drive shaft
    high forces and moments capacity
  2. Drive flange
    large size drive flange with end stop and large central hole (from SB150)
  3. Force transfer
    stable gear wheel set precise, reliable, durable
  4. Position sensing
    inquiry of end positions 0° and 90° (or180°) via inductive proximity switch adjustable on rotatable switch cam
  5. Drive
    double-acting pneumatic cylinder
  6. Air flow control valve
    for speed regulation (included in the delivery)
  7. Mounting and positioning
    mounting possible from several sides for versatile positioning
  8. Integrated and patented hydraulic shock absorbers
    adjustable end position damping